,Model##Other##,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Top##length##inches,Return Air Connection Offset Left##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Offset Left##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Water Supply##length##inches,Water Connection Offset Bottom##length##inches,Water Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Front##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,WSE Supply Water Connection Offset Right##length##inches,WSE Supply Water Connection Offset Bottom##length##inches,WSE Water Connection Diameter##pipe_size##inches,WSE Return Water Connection Offset Right##length##inches,WSE Return Water Connection Offset Bottom##length##inches,WSE Condensate Drain Offset Left##length##inches,WSE Condensate Drain Offset Bottom##length##inches,WSE Condensate Drain Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 180,WLV??180,R-410A,80.63,30,67,SCROLL,40.875,74.25,0.4,5.1,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,41.16,32.53,1.5,41.16,19.99,4.5,26.18,0.875,42,24,12,40,0,6,Valid - Type loaded via type catalog,1
Size 215,WLV??215,R-410A,80.63,30,67,SCROLL,40.875,74.25,0.4,5.1,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,41.16,32.53,1.5,41.16,19.99,4.5,26.18,0.875,42,24,12,40,0,6,Valid - Type loaded via type catalog,1
Size 290,WLV??290,R-410A,80.63,30,67,SCROLL,40.875,74.25,0.4,5.1,13.625,15.625,2.875,7,7.25,3.25,2.5,1.5,26,1.5,1.25,41.16,32.53,1.5,41.16,19.99,4.5,26.18,0.875,42,24,12,40,0,6,Valid - Type loaded via type catalog,1